(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Pressure Adjustment Device for Analyzer

Double Pressure Adjustment Device for Analyzer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,913₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

With extremely few pressure fluctuations, it is usable for analysis. Used for analyzers, and in research

Part Number
FR1BTRC11
FR1BTRC12
FR1BTRC13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Standard Flow Fluid Trusco Code Entry Connector

₹ 20,962.78

1 Piece(s) 6 Day(s) or more Oxygen20L/minOxygen, Nitrogen, Oxygen, Argon, Air434-4596W22-14 (Right)

₹ 20,913.22

1 Piece(s) 9 Day(s) or more Hydrogen40L/minHydrogen434-4600W22-14 (Left)

₹ 20,913.22

1 Piece(s) 8 Day(s) or more Gas40L/minHelium434-4618W21-14 (Left)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Standard Flow Fluid Trusco Code Entry Connector

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Exit Connector Rc1/4 Primary Working Pressure 2~15MPa
Secondary Side Working Pressure 0.02~0.26MPa Material / Body Brass Mass(g) 1900
Features With extremely few pressure fluctuations, it is usable for analysis. Use Used for analyzers, and in research
X
whatsapp-qr whatsapp-icon
Close

Comparison list