(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Pressure Adjustment Device for Analyzer

Double Pressure Adjustment Device for Analyzer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      78,572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·The pressure fluctuation is extremely small, making it ideal for high-purity gases.
·Gas purity is 99.999%.
[Applications]
·for analyzers, for research

Part Number
MSR1S11TRC
MSR1S12TRC
MSR1S13TRC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Standard Flow Fluid Trusco Code Entry Connector

₹ 78,571.78

1 Piece(s) 5 Day(s) or more Oxygen60L/minOxygen, Nitrogen, Oxygen, Argon, Air434-4758W22-14 (Right)

₹ 78,571.78

1 Piece(s) 5 Day(s) or more Hydrogen120L/minHydrogen434-4766W22-14 (Left)

₹ 78,571.78

1 Piece(s) 5 Day(s) or more Gas120L/minHelium434-4774W21-14 (Left)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Standard Flow Fluid Trusco Code Entry Connector

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Exit Connector Rc1/4 Primary Working Pressure 2~15MPa
Secondary Side Working Pressure 0.05~0.6MPa Material / Body Stainless Steel Mass(g) 2000
Features With extremely few pressure fluctuations, it is optimal for high purity gas. Gas purity is 99.999%. Use Used for analyzers, and in research
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list