(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analyzer line pressure regulator

Analyzer line pressure regulator
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Regulator for the end of centralized gas piping. Good usability with upper IN / lower OUT. Used for analyzers, and in research

Part Number
LR2BRL9TRC
LR2SRL9TRC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial / Body Trusco Code

₹ 18,251.38

1 Piece(s) 6 Day(s) or more Brass434-4651

₹ 43,083.75

1 Piece(s) 9 Day(s) or more Stainless Steel434-4685
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial / Body Trusco Code

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Fluid Used Oxygen Standard Flow 100 L/min (hydrogen, helium)
Primary Working Pressure 0.3~3MPa Secondary Side Working Pressure 0.05~0.6MPa Fluid Oxygen, Nitrogen, Oxygen, Argon, Air, Hydrogen, Helium
Exit/Entry Connector Rc1/4 Mass(g) 1000 Features Regulator for the end of concentrated gas piping. Good usability with upper IN / lower OUT.
Use Used for analyzers, and in research
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list