(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analyzer Line Pressure Regulating Valve, Regulator for End of Centralized Gas Piping

Analyzer Line Pressure Regulating Valve, Regulator for End of Centralized Gas Piping
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,754₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Regulator for the end of centralized gas piping. Good usability with back IN / lower OUT. Used for analyzers, and in research

Part Number
LR2BRL5TRC
LR2SRL5TRC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial / Body Trusco Code

₹ 17,754.47

1 Piece(s) 5 Day(s) or more Brass434-4642

₹ 36,378.75

1 Piece(s) 5 Day(s) or more Stainless Steel434-4677
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial / Body Trusco Code

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Fluid Used Oxygen Standard Flow 100 L/min (hydrogen, helium)
Exit Connector Rc1/4 Primary Working Pressure 0.3~3MPa Secondary Side Working Pressure 0.05~0.6MPa
Fluid Oxygen, Nitrogen, Oxygen, Argon, Air, Hydrogen, Helium Entry Connector W22-14 (Right) Mass(g) 1000
Features Regulator for the end of concentrated gas piping. Good usability with back IN / lower OUT. Use Used for analyzers, and in research
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language