(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Regulator with Fin

Pressure Regulator with Fin
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,406₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The aluminum fin prevents freezing. Ideal for gases with temperatures that drop when decompressed. Using heat energy from the atmosphere, no power supply is needed.

Part Number
YC-1F
YC-2F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Model JAN Code Trusco Code Mass
(g)

₹ 27,406.00

1 Piece(s) 6 Day(s) or more 1F4560125829536434-66112500

₹ 29,878.95

1 Piece(s) 8 Day(s) or more 2F4560125829543434-66293000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Model JAN Code Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Fluid Used Gas Exit Connector φ8 Hose Port
Primary Working Pressure 2~12MPa Secondary Side Working Pressure 0.1~0.3MPa Fluid Carbonic Acid Gas
Material / Body Brass Entry Connector W22-14 (Right) Features Avoids freezing by using aluminum fins. Ideal for gas which drops in temperature with decompression. Using heat energy from the atmosphere, no power supply is needed.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list