(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Regulator for Aquarium

Pressure Regulator for Aquarium
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,247₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

With pressure gauge rubber cover. It comes with a lock nut and outlet valve which are strongly resistant to vibration when vehicle-mounted. For supplying Oxygen to fish aquarium.

Part Number
YR90KE
YR90KW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipModel JAN Code Trusco Code Detailed model Type

₹ 17,247.24

1 Piece(s) 7 Day(s) or more A Type (East Japan Type)4560125829512434-6840East Japan Type

₹ 17,247.24

1 Piece(s) 6 Day(s) or more A Type (West Japan Type4560125829529434-6858West Japan Type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipModel JAN Code Trusco Code Detailed model Type

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Standard Flow 25 L/min (oxygen) Exit Connector φ8 Hose Port
Primary Working Pressure 2~15MPa Secondary Side Working Pressure 0.05~0.2MPa Material / Body Brass
Mass(g) 1500 Features With pressure gauge rubber cover. With lock nut and exit valve strongly resistant to vehicle-mounted vibrations. Use For supplying Oxygen to fish aquarium.
X
whatsapp-qr whatsapp-icon
Close

Comparison list