(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Gas Economizer for Welding

Gas Economizer for Welding
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,142₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reduces wasted gas when the torch is opened, saving 15% more compared to conventional models. Can be mounted on equipment currently being used.

Part Number
EP-50M
EP-50U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipExit Connector JAN Code Trusco Code Entry Connector

₹ 18,141.64

1 Piece(s) 6 Day(s) or more M12×1.04560125829499434-4545M12×1.0

₹ 18,141.64

1 Piece(s) 6 Day(s) or more 9/16-18UNF4560125829505434-45539/16-18UNF

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Fluid Used Gas Standard Flow 5~50NL/min
Primary Working Pressure 0.25~0.5MPa Secondary Side Working Pressure 0.2MPa Fluid Argon/Carbonic Acid Gas/MAG Gas
Material / Body Brass Mass(g) 250 Features Save wasted gas during those moments when the torch is opened. 15% saved compared to conventional models. It can be installed to machinery that you are using now.