(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Miniature Valve

Miniature Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
·Suitable for high purity gas (99.999%).
[Applications]
·For high-purity gas analyzers, for research

Part Number
4Y-MH-MP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,880.15

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Fluid Used Oxygen Material / Body Stainless Steel
JAN Code 4560125829567 Trusco Code 434-4456 Size 1/4
Exit/Entry Connector Double ferrule fitting (58 mm) Maximum Allowable Working Pressure(Mpa) 16.2 Mass(g) 150
Features Ideal for high purity gas (99.999%). Use For High Purity Gas Analysis Devices and Laboratory Use
X
whatsapp-qr whatsapp-icon
Close

Comparison list