(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Adjustment Device

Pressure Adjustment Device
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,248₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
This pressure regulator for helium has excellent durability because even the bar is made of brass.

Part Number
YR70V2212HG03
YR70V2213HG03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Fluid JAN Code Trusco Code Entry Connector

₹ 15,248.18

1 Piece(s) 5 Day(s) or more HydrogenHydrogen4560125828096434-6769W22-14 cap nut (left)

₹ 15,248.18

1 Piece(s) 5 Day(s) or more GasHelium4560125828102434-6777W21-14 cap nut (left)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Fluid JAN Code Trusco Code Entry Connector

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Exit Connector φ8 Hose Port Primary Working Pressure 2~15MPa
Secondary Side Working Pressure 0.2~0.99MPa Material / Body Brass Mass(g) 1300
Features It is made of brass up to the cover, making it more durable.
X
whatsapp-qr whatsapp-icon
Close

Comparison list