(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Alarm BOX

Alarm BOX
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Compact and inexpensive design with a total length of 225 mm
·By receiving the signal from the rise/fall switch of pressure/temperature, etc., an abnormality warning is notified by an indicator lamp and a buzzer.
·Abnormal alarms for pressure, temperature, etc.

Alarm BOX
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail

Features

●Compact design with a total length of 225mm and it is inexpensive design.
●By receiving a signal from the switch of pressure/temperature increase/decrease, the alarm warns with light indicator and buzzer.

Usage

●For abnormal alarm such as pressure/temperature.

Specification

●Power(V):AC100
●Warning Circuit:1 Circuit
●Electricity Consumption(W):5
●SPQ(piece):1

Materials

●Main Body: Steel
Part Number
YA-0PN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 48,900.87

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Gas Welding Equipment Accessories Overall Length(mm) 225mm Material / Body Steel
JAN Code 4560125828140 Trusco Code 447-9254 Mass(g) 4500
Power AC100V Power Consumption (W) 5 Warning Circuitry 1 circuit
Power Cord 3m Features With an overall length of 225 mm, a compact design and an affordable design. When receiving any switch signals for pressure/temperature increase/decline, a display light and buzzer will provide an abnormality warning. Use For pressure/temperature and other abnormality warnings.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list