(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Mixer "Mick Boy"

Small Mixer "Mick Boy"
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

You can easily mix carbon dioxide gas and argon gas. It is lightweight and compact. Since the equipment is an exposed type, maintenance is easy.

Small Mixer "Mick Boy"
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail

Features

●Easy mixing of carbon dioxide gas and argon gas is possible.
●Equipment is exposed type, so maintenance is easy.

Specification

●SPQ(piece):1
●Fluid: Argon, Carbon Dioxide Gas
●Mixed Accuracy: ±2.5%
●Exit Connection: RC 1/4

Materials

●Main Body: Brass
Part Number
MBAR50CO250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 97,684.64

1 Piece(s) 23 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Gas Cutter Supplies Fluid Used Argon Exit Connector RC1/4
Fluid Argon/Carbonic Acid Gas Maximum Flow(NL/min) 50 Material / Body Brass
JAN Code 4560125828164 Trusco Code 434-4707 Mixing Precision ±2.5%
Mass(g) 4600 Features Carbon dioxide gas and argon gas can be mixed easily. It is lightweight and compact. The device is an exposed type, making the maintenance easy.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list