(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LGC Easy Supply Unit "Finboy"

LGC Easy Supply Unit "Finboy"
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      290,623₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

It can be used on liquid containers. It is a simple feed device so it is convenient and easy to move.

Part Number
FB-4A-2
FB-4N-2
FB-4O-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Fluid JAN Code Trusco Code

₹ 290,622.78

1 Piece(s) 10 Day(s) or more ArgonLiquid argon4560125829383440-4971

₹ 290,622.78

1 Piece(s) 10 Day(s) or more HydrogenLiquid Nitrogen4560125829390434-4570

₹ 290,622.78

1 Piece(s) 10 Day(s) or more OxygenLiquid oxygen4560125829666434-4588
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Fluid JAN Code Trusco Code

Loading...

  1. 1

Basic Information

Product Model Gas Welding Equipment Accessories Primary Working Pressure ~1.2MPa Secondary Side Working Pressure 0.1-0.99 MPa (1.6 MPa total)
Material / Body Aluminum Mass(g) 13000 Exit Shape 3/4-16UNF
Flow (When used continuously for 1 hour) 10[[cubic meters]] Features It can be used on liquid containers. It is a simple feed device so it is convenient and easy to move. Accessories With Flexible Hose (1 m) x 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list