(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This product conforms to standards of the Research Institute of Industrial Safety at the Ministry of Health, Labour and Welfare of Japan. Use it as a replacement for hydraulic back pressure valves. For Collection Equipment and Branch Pipes of Piping
Part Number |
---|
TF-5AC |
TF-5LP |
TF-10AC |
TF-10LP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Fluid Used | Overall Length (mm) | JAN Code | Trusco Code | Flow ([[cubic meter]]/h) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 60,390.20 | 1 Piece(s) | 10 Day(s) or more | Acetylene | 225 | 4560125828478 | 434-5860 | 5 | 4500 | ||
₹ 60,390.20 | 1 Piece(s) | 10 Day(s) or more | Gas | 225 | 4560125829376 | 434-5878 | 5 | 4500 | ||
₹ 142,555.78 | 1 Piece(s) | 10 Day(s) or more | Acetylene | 332 | 4560125828454 | 434-5843 | 10 | 8100 | ||
₹ 142,555.78 | 1 Piece(s) | 10 Day(s) or more | Gas | 332 | 4560125828461 | 434-5851 | 10 | 8100 |
Part Number |
---|
Loading...
Product Model | Backfire Prevention Device (Gas Welding) | Working Pressure(MPa) | 0.01~0.127 | Connection Size | JIS10K-20A Flange |
---|---|---|---|---|---|
Material / Body | Brass | Operation Indicator (Signal Display) | Green (Normal), Red (Abnormal) | Features | Compliant with Res. Inst. of Industrial Safety (Germany). Please use as a replacement for hydraulic back pressure valves. |
Use | For Collection Equipment and Branch Pipes of Piping |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy