(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diffusion Based Heating Device

Diffusion Based Heating Device
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Because it is a diffusion type, it can be heated over a wide range.
[Applications]
·For removing distortion of steel plates, etc.

Part Number
BK-L
MK-M
SK-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Mouth JAN Code Trusco Code Mass
(g)
Processing Sheet Thickness Oxygen Flow (Normal State) LPG Pressure LPG Flow (Normal State) Length (Excluding Flame Tip)

₹ 55,764.98

1 Piece(s) 6 Day(s) or more 7500、100004560125828522434-448125005~40、5~50mm30、40m3/h0.08MPa7500、10000L/h1565mm

₹ 36,193.98

1 Piece(s) 5 Day(s) or more 3500、50004560125828492434-471511705~20、5~30mm14、20m3/h0.04MPa3500、5000L/h950mm

₹ 24,592.07

1 Piece(s) 5 Day(s) or more 1500、25004560125828485434-501110005~10、5~15mm6、10m3/h0.02MPa1500、2500L/h670mm
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Mouth JAN Code Trusco Code Mass
(g)
Processing Sheet Thickness Oxygen Flow (Normal State) LPG Pressure LPG Flow (Normal State) Length (Excluding Flame Tip)

Loading...

  1. 1

Basic Information

Material / Body Brass Features Heatable to high range as the product is diffusion type. Use Removing dents, etc. from steel sheets.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list