(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Loctite Penetrating Lubricant Spray, Freeze & Release

Loctite Penetrating Lubricant Spray, Freeze & Release

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of FREEZE

  • Type
    Spray
  • Function
    Permeability
  • Main body: option
    Main Body
  • Operating Temperature Range
    -20~45℃
  • JAN Code
    4976742513398
  • Trusco Code
    445-2101
  • Mass(g)
    480
  • Color
    Tan
  • Application
    Lubrication of unremovable screws. Cold fitting, etc.
  • Main Ingredient
    Mineral Oil
  • Features
    When blown across screws for 5 seconds to 10 seconds (-45°C), and lubricant inserted into the metal shrinkage part, the stuck screws become easier to remove.
  • Amount Of Content
    1 pc (480 ml)
Part Number
FREEZE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,444.75

2 Piece(s) 5 Day(s) or more 1 pc (480 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Permeability
  • Main body: option
    Main Body
  • Operating Temperature Range
    -20~45℃
  • JAN Code
    4976742513398
  • Trusco Code
    445-2101
  • Mass(g)
    480
  • Color
    Tan
  • Application
    Lubrication of unremovable screws. Cold fitting, etc.
  • Main Ingredient
    Mineral Oil
  • Features
    When blown across screws for 5 seconds to 10 seconds (-45°C), and lubricant inserted into the metal shrinkage part, the stuck screws become easier to remove.
  • Amount Of Content
    1 pc (480 ml)

Product Description

A lubricant that makes it easy to remove bolts and nuts that cannot be removed due to rust or corrosion due to the cooling gas effect.
[Features]
・ Instantly frozen by cooling gas at -43°C
・ Shock freeze effect, causing shrinkage due to temperature difference, causing cracks in rust and making lubricant oil permeate into gaps
・ Bolts and Nuts are removed with permeated lubricant oil
・ Capillary effect makes lubricant permeate into the rust layer effectively
・ Spray Type
[Applications]
・ For rust and corrosion occurring on screws and cylindrical parts in cars, trucks, agricultural machinery, construction machinery, and other industries
・ For lubrication of bolts and nuts of indoor and outdoor equipment and screws that cannot be removed due to corrosion, rust, etc.

Specifications of FREEZE

  • Type
    Spray
  • Function
    Permeability
  • Main body: option
    Main Body
  • Operating Temperature Range
    -20~45℃
  • JAN Code
    4976742513398
  • Trusco Code
    445-2101
  • Mass(g)
    480
  • Color
    Tan
  • Application
    Lubrication of unremovable screws. Cold fitting, etc.
  • Main Ingredient
    Mineral Oil
  • Features
    When blown across screws for 5 seconds to 10 seconds (-45°C), and lubricant inserted into the metal shrinkage part, the stuck screws become easier to remove.
  • Amount Of Content
    1 pc (480 ml)
Part Number
FREEZE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,444.75

2 Piece(s) 5 Day(s) or more 1 pc (480 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Spray the screws for 5 seconds to 10 seconds(-45°C), the lubricant enters the shrinkage part of the metal, making it easy to remove the screws.

Usage

●Lubricate screws that do not come off, cool to fit, etc.

Specification

●Color:Yellowish Brown
●Capacity(ml):480
●SPQ(piece):10
●Working Temperature Range: -20 to 45°C

Materials

●Principal Component: Mineral oil
X
whatsapp-qr whatsapp-icon