(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Air Needle Scaler, Resin Cover

Air Needle Scaler, Resin Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      39,359₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With plastic cover which is gentle on the hands. Peeling of parts with a lot of unevenness. For removal of rust and scale, coating film removal, etc.

Features

●Hand-friendly resin cover is attached.

Usage

●Stripping work of rough parts with many irregularities. Removal of rust, seashells and coating film etc.

Specification

●Compatible Needle Dimension(mm):3 x 180
●No Load Stroke(min-1):4000
●Air Consumption(m3/min):0.2
●Hose Intake Port:Rc1/4
●Total Length(mm):274
●Working Air Pressure: 0.6MPa
●Pistol Grip Type
Part Number
SI-4160
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 39,359.29

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Hose Take-in Port Rc1/4 Air Consumption(m3/min) 0.2 Total Length(mm) 274
Compatible Needle Size (mm) 3X180 Number of Non-load Blows (rpm) 4000 Operating Air Pressure(Mpa) 0.6MPa
JAN Code 4571165783047 Trusco Code 443-0018 Mass(g) 2190
Advantages With plastic cover which is gentle on the hands. Use Detachment of parts with a lot of unevenness. Rust, shell removal, paint film removal, etc. Specifications Pistol Grip Type

Please check the type/dimensions/specifications of the part SI-4160 in the Air Needle Scaler, Resin Cover series.