(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swivel Regulator

Swivel Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,593₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The air hose can be moved as desired. Includes air adjustment from 0 to 5. Rotates smoothly. Reduces air leakage.

Features

●Air hose can move freely.
●With air adjustment from 0 to 5.
●Rotation is smooth.
●Cut air leaks.

Usage

●For users of any air tool and air thunder.

Specification

●Hose Mounting Port D:Rc1/4
●Hose Mounting Port D2:Rc1/4
●Total Length(mm):55
●SPQ(piece):1
●Can be used for air tools in general
Part Number
SWR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,593.09

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Total Length(mm) 55 Hose Fixing Port D Rc1/4 Hose Fixing Port D2 Rc1/4
JAN Code 4562137342409 Trusco Code 448-4321 Mass(g) 85
Advantages Air hose moves freely. Has an air adjustment dial from 0 to 5. Smooth rotation. Cuts air leakage. Use For users of various air tools and air sanders. Specifications Can be used for a wide range of air tools.

Please check the type/dimensions/specifications of the part SWR in the Swivel Regulator series.

X
whatsapp-qr whatsapp-icon