(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Universal Metal Scissors, TGH-FLL/TGH-FLR

Universal Metal Scissors, TGH-FLL/TGH-FLR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,416.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Overall Length(mm)
    270
  • Blade Length(mm)
    48
  • Cutting Capacity: Steel Sheet(mm)
    0.7
  • Cutting Capacity: Copper Sheet(mm)
    1.1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.53
  • Details Type
    Offset Long Type
  • Material
    Blade part: Chrome molybdenum steel, Grip: Polyvinyl chloride and thermoplastic rubber
  • Features
    Has powerful built-in spring and serrated blade. With safety lock. Uses slip-resistant grip and handle with excellent fit.
  • Mass
    460g

Product Description

Built-in powerful spring. Blade is serrated. With a safety lock. Uses slip-resistant grip and handle with excellent fit. Has excellent sharpness and can easily cut 1.2 mm thickness iron plates.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language