(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Scissors (Left-folding Type)

Small Scissors (Left-folding Type)

You can add up to 6 items to the comparison list.

Specifications of D15AL

  • Total Length(mm)
    180
  • Cutting Capacity: Iron Plate(mm)
    1.2
  • Cutting Capacity: Stainless Steel Plate(mm)
    0.6
  • Applicable Replacement Blade
    BA-10P・BA-50P・BA-150・BA−160E・BA-400-ON
  • JAN Code
    4010220031490
  • Trusco Code
    449-3931
  • Material
    Carbon tool steel
  • Features
    Compact design compared to conventional products. Small heads are very functional and are ideal for cutting in small R and narrow spaces. For straight left R.
  • Mass(g)
    200

Loading...

Part Number
D15AL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,264.80

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

Compared with the conventional products, it is a compact design. The small head is extremely functional, and is perfect for cutting small rounded sections, or in narrow spaces. For direct cut left-side rounding.

Specifications of D15AL

  • Total Length(mm)
    180
  • Cutting Capacity: Iron Plate(mm)
    1.2
  • Cutting Capacity: Stainless Steel Plate(mm)
    0.6
  • Applicable Replacement Blade
    BA-10P・BA-50P・BA-150・BA−160E・BA-400-ON
  • JAN Code
    4010220031490
  • Trusco Code
    449-3931
  • Material
    Carbon tool steel
  • Features
    Compact design compared to conventional products. Small heads are very functional and are ideal for cutting in small R and narrow spaces. For straight left R.
  • Mass(g)
    200

Loading...

Part Number
D15AL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,264.80

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list