- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Long Arm
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 380
-
- Total Length(mm)
- 195
-
- Blade Length(mm)
- 40
-
- Blade Thickness(mm)
- 2.5
-
- JAN Code
- 4965280665515
-
- Trusco Code
- 001-3200
-
- Material
- Blade: High carbon blade steel
-
- Features
- This is soft grip which does not cause fatigue of the hands. This product achieves light cutting, which distance between grip and blade tip is long. Hard chrome plating is applied.
-
- Specifications
- Cutting Capacity (Aluminum Sheet/Plastic Sheet): 0.7 mm Cutting Capacity (Cardboard): 1.2 mm
-
- Mass(g)
- 64
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 2,503.45
|
1 Piece(s)
|
|
8 Day(s) or more
|
Basic Specifications
-
- Total Length(mm)
- 195
-
- Blade Length(mm)
- 40
-
- Blade Thickness(mm)
- 2.5
-
- JAN Code
- 4965280665515
-
- Trusco Code
- 001-3200
-
- Material
- Blade: High carbon blade steel
-
- Features
- This is soft grip which does not cause fatigue of the hands. This product achieves light cutting, which distance between grip and blade tip is long. Hard chrome plating is applied.
-
- Specifications
- Cutting Capacity (Aluminum Sheet/Plastic Sheet): 0.7 mm Cutting Capacity (Cardboard): 1.2 mm
-
- Mass(g)
- 64
Product Description
A soft grip so as not to tire the hand. This product achieves light cutting, with a long reach between the grip and the cutting edge. Hard chrome plated.
Specifications of 380
-
- Total Length(mm)
- 195
-
- Blade Length(mm)
- 40
-
- Blade Thickness(mm)
- 2.5
-
- JAN Code
- 4965280665515
-
- Trusco Code
- 001-3200
-
- Material
- Blade: High carbon blade steel
-
- Features
- This is soft grip which does not cause fatigue of the hands. This product achieves light cutting, which distance between grip and blade tip is long. Hard chrome plating is applied.
-
- Specifications
- Cutting Capacity (Aluminum Sheet/Plastic Sheet): 0.7 mm Cutting Capacity (Cardboard): 1.2 mm
-
- Mass(g)
- 64
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 2,503.45
|
1 Piece(s)
|
|
8 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy