(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Art Nouveau (Multipurpose, Stainless Steel)

Art Nouveau (Multipurpose, Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 2,406.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
3000-BK
3000-R
3000-W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

₹ 2,406.65

1 Piece(s) 5 Day(s) or more Black 4965280672506 395-7586

₹ 2,406.65

1 Piece(s) 5 Day(s) or more Red 4965280672803 395-7594

₹ 2,406.65

1 Piece(s) 5 Day(s) or more White 4965280672865 395-7608
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

Basic Specifications

  • Total Length(mm)
    170
  • Blade Length(mm)
    45
  • Blade Thickness(mm)
    2.4
  • Material
    Blade: Stainless steel
  • Features
    The large grip allows even hard objects to be cut without resistance. Universal type supporting everything from hard objects through to soft objects like paper and cloth. Micro-edge processing allows the object to be cut to be gripped more securely. Blade has a hard chrome finish. Soft grip.
  • Accessories
    Cap
  • Specifications
    Cutting Capacity (Aluminum Plate): 0.5 mm Cutting Capacity (Tin Plate): 0.3 mm Cutting Capacity (Copper Plate): 0.5 mm
  • Mass(g)
    56

Product Description

The large grip allows firm cutting of hard items with no resistance. Universal type supporting everything from hard objects through to soft objects like paper and cloth. Micro edge processed to firmly hold the object for cutting. The blade part has a hard chrome finish. A soft grip.

Part Number
3000-BK
3000-R
3000-W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

₹ 2,406.65

1 Piece(s) 5 Day(s) or more Black 4965280672506 395-7586

₹ 2,406.65

1 Piece(s) 5 Day(s) or more Red 4965280672803 395-7594

₹ 2,406.65

1 Piece(s) 5 Day(s) or more White 4965280672865 395-7608
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list