- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Angular Cutter
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of AC600
-
- Product Model
- Rebar Cutter
-
- Cutting Capacity: HRB80 Soft Wire
- φ10
-
- Total Length(mm)
- 600
-
- Cutting Capacity: HRC40 Hard Wire
- φ8
-
- JAN Code
- 4953830006048
-
- Trusco Code
- 441-8450
-
- Features
- As the blade tip component is inclined, it can cut things like Rebar from flooring and walls at the base.
-
- Specifications
- Angle of curvature of the blade: 30°
-
- Mass(g)
- 2800
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 10,671.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Model
- Rebar Cutter
-
- Cutting Capacity: HRB80 Soft Wire
- φ10
-
- Total Length(mm)
- 600
-
- Cutting Capacity: HRC40 Hard Wire
- φ8
-
- JAN Code
- 4953830006048
-
- Trusco Code
- 441-8450
-
- Features
- As the blade tip component is inclined, it can cut things like Rebar from flooring and walls at the base.
-
- Specifications
- Angle of curvature of the blade: 30°
-
- Mass(g)
- 2800
Product Description
As the blade tip component is inclined, it can cut things like Rebar from flooring and walls at the base.
Specifications of AC600
-
- Product Model
- Rebar Cutter
-
- Cutting Capacity: HRB80 Soft Wire
- φ10
-
- Total Length(mm)
- 600
-
- Cutting Capacity: HRC40 Hard Wire
- φ8
-
- JAN Code
- 4953830006048
-
- Trusco Code
- 441-8450
-
- Features
- As the blade tip component is inclined, it can cut things like Rebar from flooring and walls at the base.
-
- Specifications
- Angle of curvature of the blade: 30°
-
- Mass(g)
- 2800
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 10,671.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy