(Merry) VVF Wire Stripper
Specifications of VST-50
-
- Overall Length(mm)
- 185
-
- Mass(g)
- 500
-
- Conforming Wire
- 1.6 mm (2-core, 3-core) / 2.0 mm (2-core, 3-core)
-
- JAN Code
- 4953881490018
-
- Trusco Code
- 111-4646
-
- Features
- Has round blade for clean stripping of outside sheath. With patented new mechanism for stripping with low force. Can strip 4 VVF types (2-core/3-core φ1.6 mm and 2-core/3-core 2 mm) without changing blade.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 6,856.76
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Overall Length(mm)
- 185
-
- Mass(g)
- 500
-
- Conforming Wire
- 1.6 mm (2-core, 3-core) / 2.0 mm (2-core, 3-core)
-
- JAN Code
- 4953881490018
-
- Trusco Code
- 111-4646
-
- Features
- Has round blade for clean stripping of outside sheath. With patented new mechanism for stripping with low force. Can strip 4 VVF types (2-core/3-core φ1.6 mm and 2-core/3-core 2 mm) without changing blade.
Product Description
The round blade makes a beautiful cut in the outside sheath. A patented new mechanism enables peeling with light force. 4 VVF types (2-core/3-core φ1.6 mm and 2-core/3-core 2 mm) can be stripped without replacing the blade.
Specifications of VST-50
-
- Overall Length(mm)
- 185
-
- Mass(g)
- 500
-
- Conforming Wire
- 1.6 mm (2-core, 3-core) / 2.0 mm (2-core, 3-core)
-
- JAN Code
- 4953881490018
-
- Trusco Code
- 111-4646
-
- Features
- Has round blade for clean stripping of outside sheath. With patented new mechanism for stripping with low force. Can strip 4 VVF types (2-core/3-core φ1.6 mm and 2-core/3-core 2 mm) without changing blade.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 6,856.76
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Because it is a round blade, the cutting edge of outer hull is beautiful.
●Molting of 4 types of VVF(2 cores, 3 cores of Φ1.6mm, 2 cores, 3 cores of 2mm) is possible without changing the blade.Specification
●Compatible Cable(mm):1.6/2.0(2 core, 3 core)
●Total Length(mm):185
●SPQ(piece):6
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy