(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coaxial Wire Stripper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,058.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CCS-600
CCS-800
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Abstract JAN Code Trusco Code

₹ 3,058.87

1 Piece(s) 5 Day(s) or more 2-Flute 4937897510199 321-8082

₹ 3,141.95

1 Piece(s) 9 Day(s) or more 3-Flute 4937897510489 366-5097

Basic Specifications

  • Overall Length(mm)
    127
  • Mass(g)
    70
  • Features
    The blade can be finely adjusted to match the outer layer that expands and contracts due to air temperature. The front blade is for the outer layer only, the tip of the blade for the inner wire, stripping the wire in one operation. Applicable cables are 3C, 4C, and 5C.
  • Application
    Coaxial cable stripper for communications, electrical construction and home appliance service industries.

Product Description

[Features]
· The blade can be finely adjusted to match the outer layer that expands and contracts due to air temperature.
· The front blade is for the outer layer only, the tip of the blade for the inner wire, stripping the wire in one operation.
· Applicable cables: 3C, 4C, 5C.
[Applications]
· For stripping coaxial cables.
· Telecommunications, electrical work, and household electric appliance service industries.

Part Number
CCS-600
CCS-800
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Abstract JAN Code Trusco Code

₹ 3,058.87

1 Piece(s) 5 Day(s) or more 2-Flute 4937897510199 321-8082

₹ 3,141.95

1 Piece(s) 9 Day(s) or more 3-Flute 4937897510489 366-5097

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon