(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSK-A3F |
TSK-A4F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle (mm) |
Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 759.42 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 59 | 4975364160874 | 439-6863 | 53 | ||
₹ 763.20 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 62 | 4975364160881 | 439-6898 | 63 |
Part Number |
---|
This multi-use type with a fixed / 10-degree swiveling neck can be used with a hand socket. Compatible with an 18 V impact driver. Adapter usable with hand sockets. Two ways to use: pull to swing and push to secure.
Part Number |
---|
TSK-A3F |
TSK-A4F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle (mm) |
Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 759.42 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 59 | 4975364160874 | 439-6863 | 53 | ||
₹ 763.20 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 62 | 4975364160881 | 439-6898 | 63 |
Part Number |
---|
Loading...
Caution
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy