(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket Adapter

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 695.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Shaft measurements(mm)
    6.35
  • Features
    This is fixed type which is available with hand crank socket. It supports 18 V impact screwdriver. Its adapter is available with hand socket. It can fix socket well, so easy to use.

Product Description

A fixed type can be used with a hand socket. Compatible with an 18 V impact driver. Adapter usable with hand sockets. Securely fixes sockets and is easy to use.

Loading...

Product Specifications

Features

●It is a fixed type that can be used as manual turning sockets.

Specification

●Shaft Dimension(mm):6.35
●SPQ(piece):6
●Compatible with 18V impact

Materials

●Main Body: Chrome Vanadium Steel(Cr-V)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list