- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Electric-Tip Tool for Pre-Cut Material, "The Carpenter's Assistant"
Specifications of PSF-19
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 19
-
- Overall Length(mm)
- 141
-
- Shaft measurements(mm)
- 6.35
-
- Head Part Width(mm)
- 42
-
- Head thickness(mm)
- 36
-
- JAN Code
- 4989530500951
-
- Trusco Code
- 444-3462
-
- Features
- With a flare nut shape, a part of the hexagon is open, so it is possible to loosen and tighten the nut regardless of the length of the bolt. Tightening can be done quickly with a rechargeable impact screwdriver.
-
- Material
- Chrome Vanadium Steel
-
- Specifications
- Electric tip tool for pre-cutting. For tightening of girders joining columns with columns. For tightening of double sliding screws and battledore screws.
-
- Mass(g)
- 490
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 8,560.71
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 19
-
- Overall Length(mm)
- 141
-
- Shaft measurements(mm)
- 6.35
-
- Head Part Width(mm)
- 42
-
- Head thickness(mm)
- 36
-
- JAN Code
- 4989530500951
-
- Trusco Code
- 444-3462
-
- Features
- With a flare nut shape, a part of the hexagon is open, so it is possible to loosen and tighten the nut regardless of the length of the bolt. Tightening can be done quickly with a rechargeable impact screwdriver.
-
- Material
- Chrome Vanadium Steel
-
- Specifications
- Electric tip tool for pre-cutting. For tightening of girders joining columns with columns. For tightening of double sliding screws and battledore screws.
-
- Mass(g)
- 490
Product Description
With a flare nut shape, a part of the hexagon is open, so it is possible to loosen and tighten the nut regardless of the length of the bolt. Tightening work with the rechargeable impact driver can be performed quickly.
Specifications of PSF-19
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 19
-
- Overall Length(mm)
- 141
-
- Shaft measurements(mm)
- 6.35
-
- Head Part Width(mm)
- 42
-
- Head thickness(mm)
- 36
-
- JAN Code
- 4989530500951
-
- Trusco Code
- 444-3462
-
- Features
- With a flare nut shape, a part of the hexagon is open, so it is possible to loosen and tighten the nut regardless of the length of the bolt. Tightening can be done quickly with a rechargeable impact screwdriver.
-
- Material
- Chrome Vanadium Steel
-
- Specifications
- Electric tip tool for pre-cutting. For tightening of girders joining columns with columns. For tightening of double sliding screws and battledore screws.
-
- Mass(g)
- 490
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 8,560.71
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Since part of the hexagon is open with a flared nut shape, it is possible to loosen the tightened nut regardless of the length of the bolt.
●Tightening work with charging impact driver can be done quickly.Specification
●Across-Flats Dimension(mm):17
●Total Length(mm):141
●Head Section Width(mm):42
●Head Section Thickness(mm):36
●For tightening work of nuts of hanging bolts related to electrical installation and air conditioning.Materials
●Chrome Vanadium Steel(Cr-V)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy