- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand press (for aluminum/brass)
Specifications of THP-HP
-
- Material
- Main Body: Zinc Alloy Die-Cast
-
- Size
- 400×180×90mm
-
- Applicable Eyelets
- THP-HK4・5・7・8・10・12・15・HKD3
-
- JAN Code
- 4989999238310
-
- Trusco Code
- 328-9800
-
- Mass(g)
- 3500
-
- Features
- Ideal for attaching multiple eyelets. Supports 7 sizes by using optional self-piercing die. Capable of implanting aluminum and brass eyelets. For attaching eyelets on belts, curtains, vinyl sheets, etc. For the repair and reinforcement of bag holes.
-
- Specifications
- Puncture with a belt punch or the like before caulking
-
- Application
- For making eyelets in belts, curtains, and blue plastic sheets, etc. For repairing and reinforcing holes in bags.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 21,047.38
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Material
- Main Body: Zinc Alloy Die-Cast
-
- Size
- 400×180×90mm
-
- Applicable Eyelets
- THP-HK4・5・7・8・10・12・15・HKD3
-
- JAN Code
- 4989999238310
-
- Trusco Code
- 328-9800
-
- Mass(g)
- 3500
-
- Features
- Ideal for attaching multiple eyelets. Supports 7 sizes by using optional self-piercing die. Capable of implanting aluminum and brass eyelets. For attaching eyelets on belts, curtains, vinyl sheets, etc. For the repair and reinforcement of bag holes.
-
- Specifications
- Puncture with a belt punch or the like before caulking
-
- Application
- For making eyelets in belts, curtains, and blue plastic sheets, etc. For repairing and reinforcing holes in bags.
Product Description
Ideal for attaching multiple eyelets. Supports 7 sizes by using the optional self-piercing die. Can be used for aluminum and brass eyelet punching. For making eyelets in belts, curtains, and ground sheets, etc. For repairing and reinforcing holes in bags.
Specifications of THP-HP
-
- Material
- Main Body: Zinc Alloy Die-Cast
-
- Size
- 400×180×90mm
-
- Applicable Eyelets
- THP-HK4・5・7・8・10・12・15・HKD3
-
- JAN Code
- 4989999238310
-
- Trusco Code
- 328-9800
-
- Mass(g)
- 3500
-
- Features
- Ideal for attaching multiple eyelets. Supports 7 sizes by using optional self-piercing die. Capable of implanting aluminum and brass eyelets. For attaching eyelets on belts, curtains, vinyl sheets, etc. For the repair and reinforcement of bag holes.
-
- Specifications
- Puncture with a belt punch or the like before caulking
-
- Application
- For making eyelets in belts, curtains, and blue plastic sheets, etc. For repairing and reinforcing holes in bags.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 21,047.38
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Optimum for hitting a large number of eyelets.
●Corresponds to 8 sizes by using the sold separately exclusive eyelet frame.
●Can be eyelet of aluminum/brass .Usage
●For belts, curtains, blue sheets and others with eyelet.
●To repair and reinforce the hole of bag.Specification
●Dimension(mm):400 x 180 x 90
●Applicable Eyelet Frame:THP-HK4/5/7/8/10/12/15/HKD3
●SPQ(piece):1
●Before caulking work please open the pilot hole with a belt punch etc.Materials
●Main Body: Zinc Die Casting
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy