(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro ESD Torque Driver

Micro ESD Torque Driver

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 074800

  • Product Model
    Bit for Torque Driver
  • Torque Adjustable Range (cN·m)
    2-6
  • With / Without Rotary Slip Clutch Function
    Not Included
  • Torque Precision (±%)
    10
  • Length (mm)
    131
  • Burden Direction
    Right
  • Set Torque(N·m)
    0.035
  • JAN Code
    4013288168351
  • Trusco Code
    437-9314
  • Mass(g)
    35
  • Features
    It is a precision type torque driver. It is a precision driver that conforms to European standard EN 100-015-1 and is ideal for assembling precision electronic equipment. An ergonomic handle based on the principles of ergonomics is used in this product which is easy to hold, easy to rotate, and reliably transmits torque. It has a built-in "Rapidaptor" structure, and hence it is possible to easily remove and install a bit with one hand. It is also possible to change the torque setting. (0.02 to 0.08 N.m)
  • Intended Use
    General tightening work. For inspection and tightening.
  • Applicable Bit
    4 mm Half Moon Bit (Delvo Type), 4 mm Shank Bit (HIOS Type)
Part Number
074800
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 27,357.55

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Model
    Bit for Torque Driver
  • Torque Adjustable Range (cN·m)
    2-6
  • With / Without Rotary Slip Clutch Function
    Not Included
  • Torque Precision (±%)
    10
  • Length (mm)
    131
  • Burden Direction
    Right
  • Set Torque(N·m)
    0.035
  • JAN Code
    4013288168351
  • Trusco Code
    437-9314
  • Mass(g)
    35
  • Features
    It is a precision type torque driver. It is a precision driver that conforms to European standard EN 100-015-1 and is ideal for assembling precision electronic equipment. An ergonomic handle based on the principles of ergonomics is used in this product which is easy to hold, easy to rotate, and reliably transmits torque. It has a built-in "Rapidaptor" structure, and hence it is possible to easily remove and install a bit with one hand. It is also possible to change the torque setting. (0.02 to 0.08 N.m)
  • Intended Use
    General tightening work. For inspection and tightening.
  • Applicable Bit
    4 mm Half Moon Bit (Delvo Type), 4 mm Shank Bit (HIOS Type)

Product Description

This is a precision type torque screwdriver. The product conforms to European Standards EN100-015-1 as the optimal precision screwdriver for assembly of precision electric equipment. Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably. Bits can be easily inserted and removed with one hand with the built-in "Rapidator" structure. Torque settings can also be changed. (0.02 – 0.08 N·m) General tightening work. For inspection and tightening.

Specifications of 074800

  • Product Model
    Bit for Torque Driver
  • Torque Adjustable Range (cN·m)
    2-6
  • With / Without Rotary Slip Clutch Function
    Not Included
  • Torque Precision (±%)
    10
  • Length (mm)
    131
  • Burden Direction
    Right
  • Set Torque(N·m)
    0.035
  • JAN Code
    4013288168351
  • Trusco Code
    437-9314
  • Mass(g)
    35
  • Features
    It is a precision type torque driver. It is a precision driver that conforms to European standard EN 100-015-1 and is ideal for assembling precision electronic equipment. An ergonomic handle based on the principles of ergonomics is used in this product which is easy to hold, easy to rotate, and reliably transmits torque. It has a built-in "Rapidaptor" structure, and hence it is possible to easily remove and install a bit with one hand. It is also possible to change the torque setting. (0.02 to 0.08 N.m)
  • Intended Use
    General tightening work. For inspection and tightening.
  • Applicable Bit
    4 mm Half Moon Bit (Delvo Type), 4 mm Shank Bit (HIOS Type)
Part Number
074800
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 27,357.55

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon