- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
VDE Torque Driver
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 074750
-
- Product Model
- Bit for Torque Driver
-
- Torque Adjustable Range (cN·m)
- 120-300
-
- With / Without Rotary Slip Clutch Function
- Not Included
-
- Torque Precision (±%)
- 6
-
- Minimum Scale (cN·m)
- 0.1
-
- Length (mm)
- 192
-
- Burden Direction
- Right
-
- JAN Code
- 4013288168535
-
- Trusco Code
- 444-3888
-
- Mass(g)
- 175
-
- Features
- An insulated torque screwdriver. (1000 V insulation specification) This product conforms to European Standard EN60900. With the use of a special grip shape, an easy grip and good fit has been achieved.
-
- Intended Use
- General tightening work.
-
- Applicable Bit
- WERA brand 9 mm shank VDE bit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 27,025.36
|
1 Piece(s)
|
|
8 Day(s) or more
|
Basic Specifications
-
- Product Model
- Bit for Torque Driver
-
- Torque Adjustable Range (cN·m)
- 120-300
-
- With / Without Rotary Slip Clutch Function
- Not Included
-
- Torque Precision (±%)
- 6
-
- Minimum Scale (cN·m)
- 0.1
-
- Length (mm)
- 192
-
- Burden Direction
- Right
-
- JAN Code
- 4013288168535
-
- Trusco Code
- 444-3888
-
- Mass(g)
- 175
-
- Features
- An insulated torque screwdriver. (1000 V insulation specification) This product conforms to European Standard EN60900. With the use of a special grip shape, an easy grip and good fit has been achieved.
-
- Intended Use
- General tightening work.
-
- Applicable Bit
- WERA brand 9 mm shank VDE bit
Product Description
This is an insulated type torque screwdriver. (1,000 V insulated) This product conforms to European Standard EN60900. Special grip design provides an easy grip and comfortable fit. General tightening work.
Specifications of 074750
-
- Product Model
- Bit for Torque Driver
-
- Torque Adjustable Range (cN·m)
- 120-300
-
- With / Without Rotary Slip Clutch Function
- Not Included
-
- Torque Precision (±%)
- 6
-
- Minimum Scale (cN·m)
- 0.1
-
- Length (mm)
- 192
-
- Burden Direction
- Right
-
- JAN Code
- 4013288168535
-
- Trusco Code
- 444-3888
-
- Mass(g)
- 175
-
- Features
- An insulated torque screwdriver. (1000 V insulation specification) This product conforms to European Standard EN60900. With the use of a special grip shape, an easy grip and good fit has been achieved.
-
- Intended Use
- General tightening work.
-
- Applicable Bit
- WERA brand 9 mm shank VDE bit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 27,025.36
|
1 Piece(s)
|
|
8 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
VDE Torque Driver
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy