- Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Kraftform compact VDE
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 003432
-
- Standards for Tip Shape
- Torques
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Total Length(mm)
- 154
-
- Cutting Edge
- T15
-
- Shank Diameter(mm)
- 9.0
-
- JAN Code
- 4013288104267
-
- Trusco Code
- 431-6860
-
- Features
- 1,000 V insulated, complies with European Standard EN60900.
-
- Mass(g)
- 15
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,538.01
|
1 Piece(s)
|
|
15 Day(s) or more
|
Basic Specifications
-
- Standards for Tip Shape
- Torques
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Total Length(mm)
- 154
-
- Cutting Edge
- T15
-
- Shank Diameter(mm)
- 9.0
-
- JAN Code
- 4013288104267
-
- Trusco Code
- 431-6860
-
- Features
- 1,000 V insulated, complies with European Standard EN60900.
-
- Mass(g)
- 15
Product Description
1,000 V insulation specifications. This product conforms to European Standard EN60900.
Specifications of 003432
-
- Standards for Tip Shape
- Torques
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Total Length(mm)
- 154
-
- Cutting Edge
- T15
-
- Shank Diameter(mm)
- 9.0
-
- JAN Code
- 4013288104267
-
- Trusco Code
- 431-6860
-
- Features
- 1,000 V insulated, complies with European Standard EN60900.
-
- Mass(g)
- 15
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,538.01
|
1 Piece(s)
|
|
15 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy