(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Screwdriver (Incorporating Magnet)

Replacement Screwdriver (Incorporating Magnet)

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1570

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    135
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Opposite side of bolster(mm)
    12
  • Overall Length(mm)
    212
  • Set Content
    Bolster Screwdriver Body , (+)2 x (-)6 x 135
  • JAN Code
    4962485340643
  • Trusco Code
    433-6739
  • Features
    Has a bolster which can be tightened or loosened with a spanner. A electric screwdriver bit (width across flat 6.35 mm hexagonal shaft) can be used. The Phillips part of the bit has double spikes (AAC) securely holding screws. The slotted part of the bit has a special shape which can be inserted into the removal hole of the terminal.
  • Specifications (bit tip)
    With Magnet
  • Mass(g)
    140/set

Loading...

Part Number
1570
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,254.44

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

Comes with a bolster which can be tightened or loosened with a wrench. An electric screwdriver bit (subtense 6.35 mm hex shaft) can be used. The Phillips part of the bit has double spikes (AAC) securely holding screws. The slotted part of the bit has a special shape that can be inserted into the removal hole of the terminal.

Specifications of 1570

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    135
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Opposite side of bolster(mm)
    12
  • Overall Length(mm)
    212
  • Set Content
    Bolster Screwdriver Body , (+)2 x (-)6 x 135
  • JAN Code
    4962485340643
  • Trusco Code
    433-6739
  • Features
    Has a bolster which can be tightened or loosened with a spanner. A electric screwdriver bit (width across flat 6.35 mm hexagonal shaft) can be used. The Phillips part of the bit has double spikes (AAC) securely holding screws. The slotted part of the bit has a special shape which can be inserted into the removal hole of the terminal.
  • Specifications (bit tip)
    With Magnet
  • Mass(g)
    140/set

Loading...

Part Number
1570
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,254.44

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list