(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Diamond Paste | Water-soluble/oil | Oil-based |
---|---|---|---|
Capacity | 250cc | JAN Code | 4989999219142 |
Trusco Code | 432-8833 | Mass | 200g |
Features | Small quantities of paste are dispersed over a short period of time for uniform diffusion. Use with the oil based type. | Application | Dilution for diamond paste. |
Loading...
Product Type | Diamond Paste | Water-soluble/oil | Oil-based |
---|---|---|---|
Capacity | 250cc | JAN Code | 4989999219142 |
Trusco Code | 432-8833 | Mass | 200g |
Features | Small quantities of paste are dispersed over a short period of time for uniform diffusion. Use with the oil based type. | Application | Dilution for diamond paste. |
Loading...
Product Type | Diamond Paste | Water-soluble/oil | Oil-based |
---|---|---|---|
Capacity | 250cc | JAN Code | 4989999219142 |
Trusco Code | 432-8833 | Mass | 200g |
Features | Small quantities of paste are dispersed over a short period of time for uniform diffusion. Use with the oil based type. | Application | Dilution for diamond paste. |
Small quantities of paste are dispersed over a short period of time for uniform diffusion. Use with the oil based type. Dilution for diamond paste.
Loading...
Product Type | Diamond Paste | Water-soluble/oil | Oil-based |
---|---|---|---|
Capacity | 250cc | JAN Code | 4989999219142 |
Trusco Code | 432-8833 | Mass | 200g |
Features | Small quantities of paste are dispersed over a short period of time for uniform diffusion. Use with the oil based type. | Application | Dilution for diamond paste. |
Loading...
Loading...
Loading...
Product Type | Diamond Paste | Water-soluble/oil | Oil-based |
---|---|---|---|
Capacity | 250cc | JAN Code | 4989999219142 |
Trusco Code | 432-8833 | Mass | 200g |
Features | Small quantities of paste are dispersed over a short period of time for uniform diffusion. Use with the oil based type. | Application | Dilution for diamond paste. |
Product Type | Diamond Paste | Water-soluble/oil | Oil-based | Capacity | 250cc |
---|---|---|---|---|---|
JAN Code | 4989999219142 | Trusco Code | 432-8833 | Mass | 200g |
Features | Small quantities of paste are dispersed over a short period of time for uniform diffusion. Use with the oil based type. | Application | Dilution for diamond paste. |
Please check the type/dimensions/specifications of the part TDS-250 in the Diamond Paste Diluent series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy