(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Sheet Type | Waterproof paper | Usage | Hand polish |
---|---|---|---|
Abrasive material | Silicon carbide | Particle Size(#) | 150 |
Width(mm) | 228 | Length(mm) | 280 |
Details Type | Includes 100 sheets | Number Contained In A Packet(sheet) | 100 |
JAN code | 4989999298062 | Trusco Code | 430-8972 |
Features | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. | Application | Finish polishing of molds, polishing of metal prototypes. Polish-coating. Woodworking and glass work. Automobile repairs. Base polishing of metallic steel materials, rust removal. |
Show More | |||
Material (abrasive grain) | Silicon carbide (C) | Mass | 15g |
Material (base) | Paper (Awt) | - | - |
Show Less |
Loading...
Sheet Type | Waterproof paper | Usage | Hand polish |
---|---|---|---|
Abrasive material | Silicon carbide | Particle Size(#) | 150 |
Width(mm) | 228 | Length(mm) | 280 |
Details Type | Includes 100 sheets | Number Contained In A Packet(sheet) | 100 |
JAN code | 4989999298062 | Trusco Code | 430-8972 |
Features | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. | Application | Finish polishing of molds, polishing of metal prototypes. Polish-coating. Woodworking and glass work. Automobile repairs. Base polishing of metallic steel materials, rust removal. |
Show More | |||
Material (abrasive grain) | Silicon carbide (C) | Mass | 15g |
Material (base) | Paper (Awt) | - | - |
Show Less |
Loading...
Sheet Type | Waterproof paper | Usage | Hand polish |
---|---|---|---|
Abrasive material | Silicon carbide | Particle Size(#) | 150 |
Width(mm) | 228 | Length(mm) | 280 |
Details Type | Includes 100 sheets | Number Contained In A Packet(sheet) | 100 |
JAN code | 4989999298062 | Trusco Code | 430-8972 |
Features | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. | Application | Finish polishing of molds, polishing of metal prototypes. Polish-coating. Woodworking and glass work. Automobile repairs. Base polishing of metallic steel materials, rust removal. |
Show More | |||
Material (abrasive grain) | Silicon carbide (C) | Mass | 15g |
Material (base) | Paper (Awt) | - | - |
Show Less |
Clogging prevention treatment is applied and extends the product's life. The base material is flexible and fits curved surfaces well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. Finish polishing of molds, polishing of metal prototypes. Finished polishing for coated surfaces. Craft using wood, glass, etc. For automobile repairs. Base polishing of metallic steel materials, rust removal.
Loading...
Sheet Type | Waterproof paper | Usage | Hand polish |
---|---|---|---|
Abrasive material | Silicon carbide | Particle Size(#) | 150 |
Width(mm) | 228 | Length(mm) | 280 |
Details Type | Includes 100 sheets | Number Contained In A Packet(sheet) | 100 |
JAN code | 4989999298062 | Trusco Code | 430-8972 |
Features | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. | Application | Finish polishing of molds, polishing of metal prototypes. Polish-coating. Woodworking and glass work. Automobile repairs. Base polishing of metallic steel materials, rust removal. |
Show More | |||
Material (abrasive grain) | Silicon carbide (C) | Mass | 15g |
Material (base) | Paper (Awt) | - | - |
Show Less |
Loading...
Loading...
Loading...
Sheet Type | Waterproof paper | Usage | Hand polish |
---|---|---|---|
Abrasive material | Silicon carbide | Particle Size(#) | 150 |
Width(mm) | 228 | Length(mm) | 280 |
Details Type | Includes 100 sheets | Number Contained In A Packet(sheet) | 100 |
JAN code | 4989999298062 | Trusco Code | 430-8972 |
Features | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. | Application | Finish polishing of molds, polishing of metal prototypes. Polish-coating. Woodworking and glass work. Automobile repairs. Base polishing of metallic steel materials, rust removal. |
Show More | |||
Material (abrasive grain) | Silicon carbide (C) | Mass | 15g |
Material (base) | Paper (Awt) | - | - |
Show Less |
Part Number |
---|
TDSP-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 74.01 | 100 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Sheet Type | Waterproof paper | Usage | Hand polish | Abrasive material | Silicon carbide |
---|---|---|---|---|---|
Particle Size(#) | 150 | Width(mm) | 228 | Length(mm) | 280 |
Details Type | Includes 100 sheets | Number Contained In A Packet(sheet) | 100 | JAN code | 4989999298062 |
Trusco Code | 430-8972 | Features | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. | Application | Finish polishing of molds, polishing of metal prototypes. Polish-coating. Woodworking and glass work. Automobile repairs. Base polishing of metallic steel materials, rust removal. |
Material (abrasive grain) | Silicon carbide (C) | Mass | 15g | Material (base) | Paper (Awt) |
Please check the type/dimensions/specifications of the part TDSP-150 in the Sand Paper series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy