(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bevel Disc【5 Pieces Per Package】

Bevel Disc
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,638₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to the disc processed into a special umbrella shape, the tip of the disc contacts the work piece at all times to deliver a beautiful finish. High flexibility allows excellent fitting to uneven surfaces without excessively scraping off the work piece. Minimum clogging with no welding of nylon. Allows safe use with no worries of wires scattering unlike with wire brushes. Allows one touch attachment / removal of the grinder with a M10 screw. Operator-friendly design with less axial deflection. Rust removal and paint stripping.

Part Number
TBD-100R
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 4,638.09

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more A Box (5 pieces)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 95 Thickness(mm) 11
Particle Size(#) 320 Equivalent Color Red Thread Diameter(mm) M10(P1.5)
Max. Rotational Speed(rpm) 12000 JAN code 4989999275988 Trusco Code 445-8231
Mass 240 g/box Application Rust removal, paint removal, etc. Material Nylon Non woven Fabric
Maximum operating rotation speed 59.7m/s(3580m/min) Tool Used 100 mm Electric disc grinder Screw Diameter M10(P1.5)
Number Contained In A Packet A Box (5 pieces)

Please check the type/dimensions/specifications of the part TBD-100R in the Bevel Disc series.

X
whatsapp-qr whatsapp-icon