(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thanks to the disc processed into a special umbrella shape, the tip of the disc contacts the work piece at all times to deliver a beautiful finish. High flexibility allows excellent fitting to uneven surfaces without excessively scraping off the work piece. Minimum clogging with no welding of nylon. Allows safe use with no worries of wires scattering unlike with wire brushes. Allows one touch attachment / removal of the grinder with a M10 screw. Operator-friendly design with less axial deflection. Scorching removal, oxide film removal and paint stripping.
Type | Non-woven fabric disc | Outer diameter Dimensions(mm) | 95 | Thickness(mm) | 12 |
---|---|---|---|---|---|
Particle Size(#) | 180 Equivalent | Color | Brown | Thread Diameter(mm) | M10(P1.5) |
Max. Rotational Speed(rpm) | 12000 | JAN code | 4989999275971 | Trusco Code | 445-8222 |
Mass | 320 g/box | Application | Scorching removal, oxide film removal, peeling paint, etc. | Material | Nylon Non woven Fabric |
Maximum operating rotation speed | 59.7m/s(3580m/min) | Tool Used | 100 mm Electric disc grinder | Screw Diameter | M10(P1.5) |
Number Contained In A Packet | A Box (5 pieces) |
Please check the type/dimensions/specifications of the part TBD-100BR in the Bevel Disc series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy