(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polisher, Urethane Puff / Yellow

Polisher, Urethane Puff / Yellow
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

Yellow urethane buff (urethane disc) dedicated for electronic polisher C-201.

Features

●By controlling the number of revolutions with an electronic controller control type, rotating head difference during polishing is small.
●Can switch between high speed and low speed with a slide switch with one touch.

Specification

●Dimension(mm):30 x 185 x 50
●SPQ(sheet):20
●Power: AC100V 
●Power Cord Length: 5m
●Pad Size: Φ148mm 
●Buff Size: Φ185mm

Accessories

●Rakuchin Pad(Φ148mm/M16)
●Wool Taper Buff(15 x 175 x 50) 
●Wrench
Part Number
213381
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,594.51

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Type Sander Paper Outer Diameter Size(mm) 185 Inner Diameter Size(mm) 50
Thickness Dimension(mm) 30 Detailing Type Urethane Buff, Yellow JAN Code 4571348978635
Trusco Code 365-0758 Mass(g) 30 Features Buff dedicated for electronic polisher C-201.

Please check the type/dimensions/specifications of the part 213381 in the Polisher, Urethane Puff / Yellow series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list