(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solar Standard

Solar Standard
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,605₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A solar-powered stopwatch that eliminates the hassle of battery replacement. Multifunctional and standard type.

Part Number
SVAJ001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,604.58

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Stop Watch Maximum Timekeeping 100 hours Minimum Timekeeping(Second) 1/100
Dimension (width)(mm) 73 Dimension (vertical)(mm) 61 Waterproof Water resistant 5 ATM
Thickness(mm) 22 Color Black JAN Code 4954628424013
Trusco Code 451-8993 Mass(g) 61 Power Supply Solar Charge (lasts 24 months without light on a full charge)
Measurement items Maximum 300 Memories, Lap/Spring Number Display (Maximum 999), Running Lap Time Can Be Displayed Sound off Function, Simple Clock, Aggregating Clock, Split Time Clock, Calendar Display Features A solar charging stop watch that does not require rushing to get a new battery. Comes with many functions and is a standard type.
X
whatsapp-qr whatsapp-icon