(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drill Polishing Machine "DRIKEN Candle Type" (for Carbide) - Grindstone

Drill Polishing Machine "DRIKEN Candle Type" (for Carbide) - Grindstone
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Specifications]
·Approx. 200 6.5 mm spot weld cutters can be ground.

Part Number
N-8731
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,270.05

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Model Other Major Diameter(mm) 48 JAN Code 4964590870305
Trusco Code 435-3013 Mass(g) 100 Features The 6.5 mm spot cutter can polish approximately 200 items.
Use Carbide Drill, Regrinding of Carbide Spot Cutter. Material Diamond Grindstone (Granularity #170)
X
whatsapp-qr whatsapp-icon
Close

Comparison list