(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
[Features]
· Carbide spot drills can be ground into conical shapes. Grinding can be done by simply setting the drill chuck, and inserting it. Thinning/polishing is possible. Can be used for chamfer polishing.
[Applications]
· Carbide drill, regrinding of carbide spot cutter. For grinding carbide spot cutters
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
Product Model | Drill Polishing Machine | Motor Rotation Speed(rpm) | 20000 | Grindstone Diameter(mm) | 48 |
---|---|---|---|---|---|
Width(mm) | 180 | Depth(mm) | 175 | Height(mm) | 195 |
Power | Single-Phase 100 V | Polishing Possible Size(mm) | Straight shaft 3.0–13 | JAN Code | 4964590870039 |
Trusco Code | 435-3005 | Mass(g) | 4200 | Power Cord Length | 1.7m |
Motor Rated Time | 15 minute | Motor Rated Power Consumption | 130W | Material | Polisher Base Unit: ABS Resin Blade Tip Setter: ABS Resin A Chuck: ABS Resin |
Grindstone Material | Diamond #170 | Tip Polishing Angle | 186° | Clearance Angle | 4.5° |
Thinning Shape | X type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy