(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drill Polishing Machine "DRIKEN Candle Type" (for High Speed Steel) - Grindstone

Drill Polishing Machine "DRIKEN Candle Type" (for High Speed Steel) - Grindstone
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

For regrinding metalworking drill bits (candle type grinding).
Approx. 300 6.5 mm metalworking drill bits can be sharpened.
Materials: CBN grinding wheel (grit size #150)

Features

●In addition to the high-speed drill, cobalt high-speed drill and titanium-coated high-speed drill can be polished to candle type.
●Thinning polishing is possible. 
●Chamfer polishing is possible.
●6.5mm iron drill can be ground approx. 300 pieces.

Usage

●For polishing high-speed steel drill.

Specification

●Outer Diameter(mm):48
●SPQ(piece):1
●Power Supply: Single phase 100V 
●Power Cord Length: 1.7m
●Motor Rated Power Consumption: 130W 
●Motor Rated Time: 15 Minutes
●End Polishing Angle: 186° 
●Clearance Angle: 4.5°

Materials

●CBN whetstone(grain size #150)

Accessories

●Blade Edge Adjuster 
●A Chuck 
●B Chuck

Warning

●Can not polish carbide drills and concrete drills.
Part Number
N-8721
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,370.51

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Model Other Major Diameter(mm) 48 JAN Code 4964590870206
Trusco Code 435-2998 Mass(g) 105 Features 6.5 mm ironworking drill can polish approximately 300 pieces.
Use For Re-Polishing Iron Drills (Candle Type Polishing) Material CBN Grindstone (grain size #150)
X
whatsapp-qr whatsapp-icon
Close

Comparison list