(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drill Polishing Machine "DRIKEN Candle Type" (for High Speed Steel)

Drill Polishing Machine "DRIKEN Candle Type" (for High Speed Steel)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ There are few burrs, and a hole which is nearly a perfect circle is made
・ Setting the drill on the chuck to insert for easy polishing
・ Thinning is possible
・ Chamfering is possible
・ It also supports polishing of long drills. Since the cutting edge is fixed, it can be polished with the same feeling as usual even when polishing a long drill
[Applications]
・ High-speed steel mesh drill can be polished into a candle shape
・ High-speed steel mesh candle-shaped drill can be re-polished

Drill Polishing Machine "DRIKEN Candle Type" (for High Speed Steel)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail

Features

●In addition to the high-speed drill, cobalt high-speed drill and titanium-coated high-speed drill can be polished to candle type.
●Thinning polishing is possible. 
●Chamfer polishing is possible.

Usage

●For polishing high-speed steel drill.

Specification

●Motor Rotation Speed(rpm):20000
●Grindable Size(mm):Straight Shaft 3.0 to 13, Hexagonal Shaft 3.0 to 6.5/7.1 to 13
●W x D x H(mm):180 x 175 x 195
●SPQ(piece):1
●Power Supply: Single phase 100V 
●Power Cord Length: 1.7m
●Motor Rated Power Consumption: 130W 
●Motor Rated Time: 15 Minutes
●End Polishing Angle: 186° 
●Clearance Angle: 4.5°

Accessories

●Blade Edge Adjuster 
●A Chuck 
●B Chuck

Warning

●Can not polish carbide drills and concrete drills.
Part Number
N-872
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 71,364.13

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Drill Polishing Machine Motor Rotation Speed(rpm) 20000 Grindstone Diameter(mm) 48
Width(mm) 180 Depth(mm) 175 Height(mm) 195
Power Single-Phase 100 V Polishing Possible Size(mm) Straight Shaft 3.0 to 13, Hexagonal Shaft 3.0 to 6.5/7.1 to 13 JAN Code 4964590870022
Trusco Code 435-2980 Mass(g) 4200 Features Candle type polishing is possible not only for HSS drills, but also for cobaltheiss drills and titanium-coated HSS drills. Just insert the drill into the chuck and set it for polishing. Thinning and chamfering polishing are possible.
Use Regrinding process of HSS drills. Candle type polishing of straight drills for ironwork is possible. Candle type polishing of hex shaft drills for ironwork is possible. Power Cord Length 1.7m Motor Rated Time 15 minute
Motor Rated Power Consumption 130W Material Polisher Base Unit: ABS Resin Chuck: ABS Resin Blade Tip Setter: ABS Resin Grindstone Material CBN#150
Tip Polishing Angle 186° Clearance Angle 4.5° Thinning Shape X type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list