(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self-Regulating Trace Heater

Self-Regulating Trace Heater
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,433₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Enhances efficiency of tracing as it is in a flexible tape form. For freezing prevention, condensation prevention, and process heat retention.

Part Number
YSH28-1
YSH28-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPower
(V)
Maximum Working Length
(m)
Trusco Code

₹ 8,432.64

1 Piece(s) 10 Day(s) or more 10075451-6770

₹ 8,432.64

1 Piece(s) 10 Day(s) or more 200150451-6788
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPower
(V)
Maximum Working Length
(m)
Trusco Code

Loading...

  1. 1

Basic Information

Product Model Tape Heater Capacity(KW) 0.028/m Width(mm) 12
Length(m) 1 Thickness(mm) 7.5 Operating Temperature Range(°C) -40 – 120
Output(W/m) 28 (when pipe temperature is 10°C) Mass(g) 180 Features Enhances efficiency of tracing as it is in a flexible tape form.
Use For freeze prevention, dew condensation prevention and process temperature retention. For heat insulation or heating of pipelines and equipment pipe systems (valves, drains, pumps, flanges, etc.) and for various equipment such as hoppers, etc. Thermostat NA Temperature Regulation Range NA
Material Exterior and Insulation material: Fluororesin (PFA), Blade: Tinned copper braid, Heat-resisting element: Self limiting conductive core, Bus: Nickel plating annealed copper twisted wire Maximum Operating Temperature +120°C (loaded), +200°C (unloaded) Minimum Bending Radius 30 mm or More
Termination Set YSH-T (sold separately) Minimum Operating Temperature(°C) -40
X
whatsapp-qr whatsapp-icon
Close

Comparison list