(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Non-Magnetic Point Finder

Non-Magnetic Point Finder
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      55,062₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conventionally, the repeatability of the stylus was limited to lengths of 40 mm. ±1 μm repeat accuracy is possible up to 80 mm.

Part Number
PTN-10-3
PTN-20
PTN-20-3
PTN-32
PTN-32-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD L
(mm)
B
(mm)
Auxiliary Stylus
(mm)
Mass
(g)
Battery (included)

₹ 61,779.95

1 Piece(s) 10 Day(s) or more φ10151.246φ3×40270Lithium Battery BR-435 x 1

₹ 55,061.84

1 Piece(s) 8 Day(s) or more φ20170.265φ6×40350R1 Manganese Battery (UM-5), 2 pcs

₹ 55,295.95

1 Piece(s) 7 Day(s) or more φ20170.265φ3×40350R1 Manganese Battery (UM-5), 2 pcs

₹ 55,170.33

1 Piece(s) 9 Day(s) or more φ32170.265φ6×40600R1 Manganese Battery (UM-5), 2 pcs

₹ 55,295.95

1 Piece(s) 7 Day(s) or more φ32170.265φ3×40600R1 Manganese Battery (UM-5), 2 pcs

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments S(mm) 40 A(mm) 58.6
C(mm) 35 F(mm) 46.6 System External contact method
Stylus Stroke / XY Axis(mm) ±13 Stylus Stroke / Z Axis(mm) +5 Measurement pressure 0.1gf
Repetitive accuracy ±0.5μm