(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Blade position with cutting tool diameter of φ0.05 mm can be detected. Machine-mounted tool length measurement instrument for high-speed spindle type machining center.
[Features]
· Developed for machining centers with ceramic spindles.
· Can also be used for non-conductive workpieces because of the internal contact system.
· Uses scratch-resistant ceramic for the cutting edge detection part. High-luminosity LED (blue) notifies the user of position detection.
· A magnet is attached to the bottom to support both vertical and horizontal use.
Part Number |
---|
I-50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 61,472.29 | 1 Piece(s) | 11 Day(s) or more |
Loading...
Product Classification | Measuring Equipments | Body Sizes(mm) | φ40×50 | Body Dimension Tolerance(mm) | 0~+0.005 |
---|---|---|---|---|---|
Mass(g) | 200 | Applicable Product | For Small Diameter Drills / End Mills | System | Internal contact type |
Measurement pressure | 0.2N | Repetitive accuracy | ±0.001mm | Battery (included) | Silver Oxide Battery SR-44 x 2 |
Minimum measured tool diameter | φ0.05-φ6 mm supported | Sensor Plate | Alumina Oxide Ceramic | Stroke(mm) | 1.5 |
Magnetization Force | 6N | LED | High Luminosity, Blue | Contact pressure | 0.2N |
Remark | Use the NS Tool Setter M-50 for cutting tools that are larger than the area of the measuring surface (φ6). |
Please check the type/dimensions/specifications of the part I-50 in the Tool Setter i series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy