(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NS Tool Setter / Magnet Cable (S-50)

NS Tool Setter / Magnet Cable (S-50)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,978₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For easy length measurement of tools mounted on machines. Significantly shortens the work time.

[Features]
· With sub-zero treatment and ultra-precision lapping in the block gauge production method to prevent secular gauge.
· Used for both iron and non-ferrous metals (aluminum, copper, etc.) (use magnetic cable for plastics, wood molds, etc.).
· It has movable width of 5 mm vertically and is not affected by a small amount of oil film.
· The tool length can be directly input in offset

Part Number
S-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBody Sizes
(mm)
Mass
(g)

₹ 32,978.02

1 Piece(s) 12 Day(s) or more φ50×50540

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments Body Dimension Tolerance(mm) ±0.001 With / Without Magnet No Magnet
System External contact method Measurement pressure 0.001N Battery (included) Lithium Battery CR-2032 x 1
Stroke(mm) 5 LED High Luminosity, Red Contact pressure 0.001N
Reaction 1.5N Remark For blades with small diameter (φ6 or less), please use the tool setter. Parallelism 0.002μm