(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Non-Magnetic Waterproof Type Point Finder i

Non-Magnetic Waterproof Type Point Finder i
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      114,700₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Peace of mind even in harsh working environments thanks to IP67 waterproofing (IEC standard). Measurement error will not occur even if cutting fluid is applied. ±1 μm repeat accuracy is possible up to 80 mm. Even measures non-metal workpieces.

[Features]
· In addition to features of the above-mentioned "Non-Magnetic/Waterproof Type Point Finder," measurement on non-metallic workpieces is also enabled.
· Capable of all types of measurement such as reference position setting, inner/outer diameter, centering, angle, groove width and height with high precision

Part Number
BT30WPI
BT30WPI-3
BT40WPI
BT40WPI-3
S10WPI-3
S20WPI-3
S32WPI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpindle Type D L
(mm)
A
(mm)
B
(mm)
C
(mm)
Auxiliary Stylus
(mm)
Mass
(g)
Battery (included)

₹ 138,721.84

1 Piece(s) 7 Day(s) or more # BT30BT30168.484.448.439φ6×29710Silver Oxide Battery SR-44 x 2

₹ 139,273.65

1 Piece(s) 7 Day(s) or more # BT30BT30168.484.448.439φ3×29710Silver Oxide Battery SR-44 x 2

₹ 143,274.44

1 Piece(s) 7 Day(s) or more # BT40BT40190.489.465.439φ6×291290Silver Oxide Battery SR-44 x 2

₹ 143,757.95

1 Piece(s) 7 Day(s) or more # BT40BT40190.489.465.439φ3×291290Silver Oxide Battery SR-44 x 2

₹ 129,930.98

1 Piece(s) 10 Day(s) or more -φ10139.658.64635φ3×29260Lithium Battery BR-435 x 1

₹ 114,825.31

1 Piece(s) 7 Day(s) or more -φ20158.658.66535φ3×29340R1 Manganese Battery (UM-5), 2 pcs

₹ 114,699.69

1 Piece(s) 8 Day(s) or more -φ32158.658.66535φ6×29590R1 Manganese Battery (UM-5), 2 pcs

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments S(mm) 29 F(mm) 35.6
System Internal contact type Stylus Stroke / XY Axis(mm) ±6 Stylus Stroke / Z Axis(mm) +5
Measurement pressure XY axis: 0.8 N/Z axis: 3.0 N Repetitive accuracy Standard Stylus: ±0.5 μm/80 mm Long Stylus: ±1 μm Waterproof Model Waterproof standard IP67