(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Screw Conversion Adapter

Screw Conversion Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,697₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw conversion adapter.
[Features]
· Adapter for converting a camera mounting screw (1/4" x 20 TPI) to an M4 screw.
[Applications]
· For camera installation, etc.

 
Part Number
L-808-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,697.22

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Accessory Details Type Adapter RoHs Corresponds To

Please check the type/dimensions/specifications of the part L-808-3 in the Screw Conversion Adapter series.

X
whatsapp-qr whatsapp-icon