(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Phoenix Series, P5D Tip for Indexable Drill 5D

Phoenix Series, P5D Tip for Indexable Drill 5D
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,044₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Inserts for the Phoenix Series that allow machining under high feed conditions by groove surface finish, and use the same insert for the periphery and center for easy tool management.

Part Number
XCMT073106ER-DM-XP9020
XCMT083508ER-DM-XP9020
XCMT094008ER-DM-XP9020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool No. Nominal Dimension Thickness T
(mm)
A x B
(mm)
R
(mm)
Applicable Body Diameter

₹ 1,317.14

10 Piece(s) 5 Day(s) or more 7823067XCMT073106ER-DM3.17.420.6φ21~24

₹ 1,044.00

10 Piece(s) 5 Day(s) or more 7823068XCMT083508ER-DM3.58.710.8φ25~28.5

₹ 1,295.55

10 Piece(s) 5 Day(s) or more 7823069XCMT094008ER-DM410.040.8φ29~33.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool No. Nominal Dimension Thickness T
(mm)
A x B
(mm)
R
(mm)
Applicable Body Diameter

Loading...

  1. 1

Basic Information

Material Type XP9020 Material Coating Number of Teeth 4
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language