Trap Cutter TRC-45

Trap Cutter TRC-45

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

A tool for cutting trap pipes, copper pipes, brass pipes, and aluminum pipes.
[Features]
· A high-efficiency design that's capable of speedy work. The round blade is made of special alloy and is given an optimum heat treatment, giving it excellent sharpness and durability.
· The chamfering blade is sharp and durable. The body is made of high-strength aluminum alloy, making it light and strong. The spare circular blade is attached to the knob (grip).
[Applications]
· Gas, water supply and air piping work.

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    6-45
  • Overall Length(mm)
    156
  • Mass
    500
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : TRC-45
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    6-45
  • Overall Length(mm)
    156
  • Mass
    500
  • Accessory
    Replacement Round Blade

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)